??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
47500
HELP_VARIABLE
Order Number
47500
Lenght
490.000 mm
A1
36.000 mm
A2
100.000 mm
A3
245.000 mm
A4
390.000 mm
A5
454.000 mm
A6
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D